Home > Products > Cabling Solutions > Coax
Coax
Wireless Broadband Communications Cables
We Deliver Unbelievable Performance In Places You Wouldn't Believe

CommScopes Wireless Broadband Communication cable (WBC) is a low loss, low cost and highly flexible 50 ohm braided coax cable. The WBC is designed with maximum flexibility for demanding installation sites where curves, bends and twists require a highly flexible braided cable and superior performance. This 50 ohm coax cable is specifically suited for Land Mobile Radio(LMR),Local MultiPoint Distribution System(LMDS),Multi-Channel Multi-Point Distribution Service(MMDS),Wireless Local Loop(WILL),Personal Communication System(PCS), Mobile, In-building and Fixed Wireless networks. With the explosive growth of the broadband wireless market, WBC cable is the clear cable-of-choice for challenging installations requiring a tight bend radius. The WBC is well suited for antenna feeds over short distances, wireless jumper assemblies, replacement of aging and less effective systems, or complex installations where flexibility is required.

CommScope Wireless Broadband Cable always in stock from Tessco

WBC braided 50 ohm coax cable offers electrical performance comparable to corrugated copper products, but with significantly higher flexibility, greatly simplified connectorization and lower cost.
PE or FR-PVC (CMR/CATV Fire rated) outer jackets provide strong protection against damage due to abrasion or exposure to harsh environmental conditions
  Closed micro-cell foam dielectric and proven braided technology achieves low loss characteristics
  Compatible with existing connectors, hardware accessories, connectorization tools
  Utilizes standard installation techniques
  Suitable for either indoor or outdoor applications
  CommScope’s manufacturing expertise ensures a low cost alternative to corrugated copper or RG type cable

The WBC line is available in both indoor and outdoor versions of WBC-600m (0.500”), WBC-500 (0.500”), WBC-400 (0.405”), WBC-300 (0.00”), WBC-240 (0.240”), WBC-200 (0.195”, and WBC-195 (0.195”). Excellent customer service and technical support continue to earn CommScope’s reputation as an industry leader.
 
my commscope | events | careers | technical support | investor relations | citizenship | news | sitemap | contact us