Uniprise
Foiled/Unshielded Twisted Pair Solutions (F/UTP) |
|
CommScope's Uniprise® Foiled/Unshielded Twisted Pair (F/UTP) offering
is a total solution product set that includes Category 6A (Ultra 10™), Category
6 and Category 5e cabling along with F/UTP Information Outlets, Patch Cords,
and Patch Panels. Each component meets the specifications set forth in TIA/EIA,
IEC 60603, and ISO/IEC 11801 Standards.
The Uniprise FTP solution
performs well in high-noise environments such as industrial and manufacturing
where electromagnetic devices could impair the network. The Uniprise FTP Solution
provides a plug-and-play design to facilitate easy interconnection of the foiled
twisted pair system without the use of special tools.
The Uniprise®
ULTRA 10™ F/UTP Solution makes it possible to implement a 10G F/UTP structured
cabling system that provides the perfect combination of product quality, performance,
reliability and price. Appropriate for high-noise environments, the ULTRA 10
F/UTP Solution is capable of supporting the latest 10 Gbps Ethernet requirements.
It offers superior channel performance and provides double the bandwidth of
Category 6 cabling channels and guaranteed performance in worst-case installation
conditions out to 500MHz.
To learn more about the Uniprise FTP Solutions, please review the related
documets.