Home > Products > Cabling Solutions > Fiber Solutions
Fiber Solutions
Indoor/Outdoor Cables
CommScope indoor/outdoor tight buffer cables are designed to meet the rigors of outside plant while allowing for direct connectorization of the individual fibers, yet meet the National Electric Code/Canadian Electric Code (NEC/CEC) requirement of Optical Fiber Non-conductive Riser (OFNR).

CommScope indoor/outdoor loose tube cables are a unique design - they are made to withstand the typical rigors of the outside plant environment (the buffer tubes are filled with a compound that blocks moisture flow while protecting the fiber), yet are made of materials that permit them to meet OFNR and OFNP requirements.

Indoor/outdoor cables allow a cable to be run from outside a building to the inside without changing cable types, thus avoiding the extra time and labor of an additional splice point. Their riser or plenum listing makes this possible.

Another technical achievement in CommScope’s indoor/outdoor cables is the use of our ARID-CORE® dry water-blocking technology. Once exposed to moisture, ARID-CORE rapidly swells to form a gel that stops water penetration. The result is a craft-friendly cable that reduces termination time, effort and cost. We offer several constructions, which include:

Riser

  Triathlon™ Low Smoke/Zero-Halogen(LSZH) Distribution cables of up to 72 tight buffered fibers. Cable also meets OFNR-LS listing requirements per UL-1685.
  Triathlon Low Smoke/Zero-Halogen (LSZH)Cordagein simplex, zipcord and two-fiber interconnect tight buffered designs. Cable also meets OFNR-LS listing requirements per UL-1685.
  Central Tubecables of up to 24 fibers in a robust dielectric design.
  Stranded Loose Tubecables of up to 288 fibers in a dielectric construction. Also available in Heavy Duty version (LH).

Plenum

  Stranded Loose Tube cables of up to 72 fibers in a dielectric construction. Cable also meets OFNP listing requirements per NFPA-262.

 
my commscope | events | careers | technical support | investor relations | citizenship | news | sitemap | contact us