Home > Products > Cabling Solutions > Fiber Solutions
Fiber Solutions
Premises Cables
CommScope premises cables are engineered with three goals in mind - excellent mechanical and optical performance, coupled with superior fire safety ratings. These goals are achieved in a family of cables that meet all critical NEC/CEC requirements for riser or plenum applications while offering resistance to installation and termination stresses.

Our distribution cables are a perfect example of this achievement. Constructions are engineered to be up to 30% smaller in diameter and up to 50% lighter than comparable products. The result is a compact cable that installs and terminates easily

Premises fiber optic cables meet or exceed performance standards as established by Telcordia Telcordia GR-409, TIA/EIA 568B, ICEA 83-596, ANSI X3.166-1990 & X3T9.5 PMD, FDDI, ATM, Fibre Channel and HIPPI.

We offer several constructions, which include:

Riser and Plenum Distributioncables of up to 144 fibers in a lightweight and compact construction.

Low Smoke/Zero-Halogen Distributioncables of up to 72 fibers which can be used outdoor as well, thus eliminating the need to change cable types at the building entrance.

Riser and Plenum Cordagein simplex, zipcord and two-fiber interconnect.
 
my commscope | events | careers | technical support | investor relations | citizenship | news | sitemap | contact us